SIMPULL(TM) WIRE BARREL(TM) TRIPOD

Southwire #: 58133101 Model #: SBT02

The SIMpull BARREL™ Tripod is a circuit wire payoff accessory to be used in conjunction with your SIMpull BARREL™ Drum.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • The SIMpull BARREL™ Tripod is a cuircuit wire guide that mounts easily on the rim of the SIMpull BARREL™
  • This wire guide system provides a unique means for guiding the paralleled conductors out of the barrel when it is not on the SIMpull BARREL™ hand truck.

Specifications

Model # SBT02 SBT02
UPC # 032886895395 032886895395
Product Height 7.0 17.78 inch cm
Product Width 37.0 93.98 inch cm
Depth 10.0 25.40 inch cm
Product Weight 8.0 3.63 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;