SPR-CRDL, SIMpull™ Cradle

Southwire #: 67606001 Model #: SPRCRDL

Southwire’s SIMpull™ Cradle allows for easy, one-person operation to hold 51” and 61” SIMpull™ Reels. Its heavy-duty steel design holds up to 6,000 lbs! This item is only available to partners who lease a SIMpull™ Reel and has a one-year limited warranty.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • FORKLIFT AND PALLET TRUCK MANEUVERABLE
  • Heavy-Duty
  • One-man operation
  • 6,000 LBS. CAPACITY

Specifications

Model # SPRCRDL SPRCRDL
UPC # 032886705519 032886705519
Product Height 10.75 27.31 inch cm
Product Width 46.0 116.84 inch cm
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;