EXPANSION PLUG,4.0" (100MM)

Southwire #: 786068 Model #: NEP4

Sumner* Nylon Expansion Plugs are ideal for pipework leak testing of drains, pools, spas and purging.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Rubber rings are resistant to many chemicals and sea water corrosion
  • Hollow shaft with screw cap for sealing or venting
  • Available individually or as a kit

Specifications

Model # NEP4 NEP4
UPC # 661165860689 661165860689
Product Height 6.0 15.24 inch cm
Product Width 6.0 15.24 inch cm
Product Length/Depth 4.0 10.16 inch cm
Product Weight 2.0 0.91 lbs kg
Weight UOM LB LB
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;