HBKND2, FOLDING KNIFE HAWKBILL D2

Southwire #: 65029640 Model #: HBKND2

Made with premium D2 steel finish for durability, edge retention, corrosion resistance and everyday wear, Southwire’s EDGEFORCE™ knives hold an edge over the competition. This drop point pocketknife is the ideal knife for outdoorsmen, gardeners, craftsman, woodworkers, DIY crafters or backpackers. With a lightweight metal body and comfort grip handle, this knife provides a secure, comfortable hold that will not weigh you down. The reversible point up point down belt clip allows for convenience as well as safe carry when on the go. Southwire knives are backed by a lifetime no hassle warranty in addition to the guaranteed longevity of the product.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Premium EDGEFORCE ™ D2 Steel Holds An Edge
  • Curved Hawk bill blade for pull cuts and splicing
  • Lightweight Metal Body with comfort grip for secure hold
  • Blade length 2.6
  • Stonewash Black oxide finish for corrosion resistance
  • Reversible belt clip
  • Comfort grip for maximum hold and comfort
  • Liner lock keeps blade secure
  • Rugged metal handle

Specifications

Model # HBKND2 HBKND2
UPC # 032886699467 032886699467
Product Height 7.24 18.39 inch cm
Product Width 1.57 3.99 inch cm
Depth 0.45 1.14 inch cm
Product Weight 0.25 0.11 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;