UTILAR, UTILITY KNIFE AUTO RETRACT

Southwire #: 65029240 Model #: UTILAR

With safety in mind, this knife features an auto retracting protective feature. Added features include easy, no tool blade change, a full metal body with comfort grip handles and a durable cutting blade.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Auto-retract blade for safety
  • Easy tool free blade change
  • Lightweight Metal Body with comfort grip for secure hold
  • Accepts all common 2-point utility blades
  • Auto-retract blade for safety
  • Comfort grip for maximum hold and comfort
  • Rugged metal body
  • Durable metal body with comfort grip for secure hold
  • Tool free blade change

Specifications

Model # UTILAR UTILAR
UPC # 032886699429 032886699429
Product Height 6.01 15.27 inch cm
Product Width 0.45 1.14 inch cm
Depth 0.45 1.14 inch cm
Product Weight 0.3 0.14 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;