(60010S) TEST LEAD KIT

Southwire #: 58292940 Model #: 60010S

60010S Test Lead Kit includes universal replacement leads for all Southwire meters except for the 10010S Analog Multimeter.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Test Leads - CAT IV 600V, CAT III 1000V, UL Listed
  • Includes alligator clips

Specifications

Model # 60010S 60010S
UPC # 032886910067 032886910067
Product Height 6.0676 15.41 inch cm
Product Width 0.985 2.50 inch cm
Depth 2.2458 5.70 inch cm
Product Weight 0.28 0.13 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;