20025K, CLAMP METER KIT

Southwire #: 65031440 Model #: 20025K

Clamp meter kit consisting of Southwire's new 200A AC clamp meter, easy-to-use 120V AC receptacle tester with GFCI test, and a convenient AC line splitter for measuring current on common household plug-in appliances.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 200A AC Current
  • 600V AC/DC Voltage
  • 6-Foot Drop Durability
  • UL Listed AC Line Splitter
  • GFCI Receptacle Tester

Specifications

Model # 20025K 20025K
UPC # 032886699795 032886699795
Product Height 7.75 19.69 inch cm
Product Width 2.875 7.30 inch cm
Safety Rating CAT III 600V CAT III 600V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;