23030T, CLAMP METER 1000A AC

Southwire #: 59686640 Model #: 23030T

The MaintenancePRO™ 23030T clamp meter is a rugged high end AC clamp meter. With a UL listed safety rating of CAT IV 600V / CAT III 1000V, this clamp meter is built to get the tough jobs done. Plus, added features like an easy to read 6,000 count backlit display and a built in non-contact AC voltage detector makes the 23030T the new standard in residential, commercial and maintenance clamp meters.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • 1000A True RMS AC Clamp Meter
  • 10 Measuring functions, plus MAX/MIN
  • Built in non-contact AC voltage detector
  • Powerful LED work light
  • Rugged meter with CAT IV 600V / CAT III 1000V safety rating, UL listed

Specifications

Model # 23030T 23030T
UPC # 032886957673 032886957673
Product Height 10.244 26.02 inch cm
Product Width 1.6 4.06 inch cm
Depth 3.2 8.13 inch cm
Product Weight 0.66 0.30 lbs kg
Brand MaintenancePRO™ MaintenancePRO™
Safety Rating CAT IV 600V, CAT III 1000V CAT IV 600V, CAT III 1000V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;