31212S, 930F 12:1 IR THERM 2 LASER

Southwire #: 65111840 Model #: 31212S

Southwire's newest dual-laser IR thermometer, the 31212S, is designed for the professional because it's accurate, rugged, and easy-to-use. Perfect for everyday use but loaded with advanced features for ultimate flexibility. Customers appreciate the extra-large, backlit temperature display that's easy to see in almost any environment.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • 12:1 Distance to Spot Ratio
  • Dual Laser Targeting
  • -26F to 930F temperature range
  • 0.1 - 1.0 Adjustable Emissivity
  • Spectral Response: 8um - 14um
  • Display Resolution: 0.1◦F (0.1◦C)

Specifications

Model # 31212S 31212S
UPC # 032886710285 032886710285
Product Height 44.0 111.76 inch cm
Depth 25.0 63.50 inch cm
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;