40136N, TESTER NCVD PRO

Southwire #: 59992440 Model #: 40136N

Non-contact AC voltage detector quickly checks for the presence of live voltage on wiring and electrical devices. Features a variable beep and flash rate to pinpoint voltage source and built-in flashlight for added convenience.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Audible & Visual Detection of AC voltage 50 – 600V
  • Increased Battery Life: Auto Power Off after 5 minutes of inactivity
  • High power rear flashlight and forward-facing flashlight
  • CAT IV 600V Safety Rating, UL and CUL listed
  • Low battery self-test: When the batteries are too low for reliable operation, the beeper will beep three times and the green LED will turn off indicating the tester is inoperative
  • Green LED indicates tester is ready for use and flashing Red LED with beeper means voltage is detected

Specifications

Model # 40136N 40136N
UPC # 032886963070 032886963070
Product Height 6.23 15.82 inch cm
Product Width 0.83 2.11 inch cm
Depth 0.99 2.51 inch cm
Product Weight 0.16 0.07 lbs kg
Safety Rating CAT IV 600V CAT IV 600V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;