41151S,TESTER 480VAC/110VDC GFCI

Southwire #: 65111940 Model #: 41151S

The 41151S Compact Voltage and GFCI Tester features an easy to read LED display. It's a simple and safe way to test for live circuits, measure voltage, and test if GFCI circuits are functioning properly. This pocket tester tests AC voltage up to 480V and DC voltage up to 110V.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Measures AC voltage 12-480V
  • Measures DC voltage 9-110V
  • Automatically detects AC or DC voltage
  • CAT III 600V Safety Rating
  • Tests GFCI outlets
  • Withstands a 6.5' drop

Specifications

Model # 41151S 41151S
UPC # 032886710292 032886710292
Product Height 5.5 13.97 inch cm
Product Width 1.7 4.32 inch cm
Depth 1.1 2.79 inch cm
Product Weight 0.2 0.09 lbs kg
Safety Rating CAT III 600V CAT III 600V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;