41171N, TESTER LCD 600VAC/VDC NCV

Southwire #: 65112140 Model #: 41171N

The 41171N Precision Voltage Detector & Tester packs a variety functions into one versatile and powerful electrical tester. It performs three of the most common electrical tasks: detect voltage, measure voltage, and test continuity.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Measures 600 AC/DC Volts
  • Auto detects AC/DC
  • CAT IV 600V Safety Rating
  • Backlit LCD Display
  • Built-in non-contact voltage detector
  • Powerful worklight

Specifications

Model # 41171N 41171N
UPC # 032886710315 032886710315
Product Height 6.122 15.55 inch cm
Product Width 2.7 6.86 inch cm
Safety Rating CAT IV 600V CAT IV 600V
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;