B600 PROFESSIONAL TELEPHONE TEST SET

Southwire #: 58742940 Model #: B600

The B600 professional telephone test set features Hi-Z monitoring, pulse and tone (DTMF), 10 number speed dial and polarity indication in a rugged double molded housing.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • "HI-Z” monitoring will not disrupt network traffic
  • High and low volume settings, polarity LED, Tone & Pulse modes
  • ABN (Angled Bed of Nails) Clips with rugged RJ45 and RJ11 plugs
  • Last number redial and memory to store up to 10 phone numbers

Specifications

Model # B600 B600
UPC # 032886935053 032886935053
Product Height 8.81 22.38 inch cm
Product Width 0.69 1.75 inch cm
Depth 2.44 6.20 inch cm
Product Weight 2.49 1.13 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;