M300P PROFESSIONAL VDV CABLE MAPPER

Southwire #: 58744340 Model #: M300P

M300P Professional VDV Cable Mapper with Built-in Tone Generator.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • PROFESSIONAL VDV CABLE MAPPER: Quickly test voice, data and video cabling for common wiring faults including split pairs
  • MAPS MULTIPLE CABLE RUNS:  Includes RJ45 & Coax "F" ID remotes (5 of each are included)
  • EASY TO READ: The LCD display with backlight allows you to test even in dimly lit areas
  • DURABLE: The rugged durable molded housing with snap-in remote is impact resistant for long lasting performance and use
  • ACCURATE READINGS: Tone generator for cable tracing  (separate Amplifier Probe required)

Specifications

Model # M300P M300P
UPC # 032886935183 032886935183
Product Height 7.11 18.06 inch cm
Product Width 0.78 1.98 inch cm
Depth 2.86 7.26 inch cm
Product Weight 1.61 0.73 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;