M400TP PROFESSIONAL DATA CABLE MAPPER

Southwire #: 58744840 Model #: M400TP

Quickly tests twisted pair data cable for common wiring faults including split pairs - even sends tone. Built to last with a double molded housing and silicone port covers as well as a backlit LCD screen.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Quickly tests twisted pair data cable for common wiring faults including split pairs
  • Easy-to-Read LCD display with backlight
  • Port cover protects RJ45 port from dust and debris
  • Built in Tone Generator for cable tracing (separate Amplifier Probe required)
  • Rugged double-molded housing with snap-in remote

Specifications

Model # M400TP M400TP
UPC # 032886935220 032886935220
Product Height 4.81 12.22 inch cm
Product Width 0.28 0.71 inch cm
Depth 2.03 5.16 inch cm
Product Weight 1.3 0.59 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;