M500CX4 COAX CONTINUITY TESTER/MAPPER

Southwire #: 58744940 Model #: M500CX4

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Easy to understand LED display
  • Test patch cables or installed cables
  • Identify up to four coax cable remote locations - includes 4 color-coded ID remotes
  • Double-molded housing for durability and grip

Specifications

Model # M500CX4 M500CX4
UPC # 032886935237 032886935237
Product Height 1.6 4.06 inch cm
Product Width 9.0 22.86 inch cm
Depth 1.3 3.30 inch cm
Product Weight 0.3 0.14 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;