P700 PHONE OUTLET TESTER

Southwire #: 58745340 Model #: P700

The P700 checks phone outlets - Lines 1 and 2 - for correct wiring, line reversed, AC ring voltage and dead line conditions.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Tests both Line 1 and Line 2
  • Identifies correct wiring, line reversed, AC ring voltage, and dead line conditions

Specifications

Model # P700 P700
UPC # 032886935268 032886935268
Product Height 3.12 7.92 inch cm
Product Width 0.03 0.08 inch cm
Depth 0.99 2.51 inch cm
Product Weight 0.84 0.38 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;