T100PK PROFESSIONAL TONE & PROBE KIT

Southwire #: 58746340 Model #: T100PK

The T100PK Professional Tone & Probe Kit quickly traces non-energized cabling. Powerful enough to trace cables behind walls but sensitive enough to identify individual conductors.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Quickly trace non-energized cables - even behind walls
  • Positive cable detection: tone changes when wires are shorted
  • Toner features on-board test lead storage
  • Probe features replaceable tip, LED flashlight, LED signal strength indicator, rearward facing speaker and stereo headphone jack
  • Includes Nylon case

Specifications

Model # T100PK T100PK
UPC # 032886935367 032886935367
Product Height 9.33 23.70 inch cm
Product Width 0.82 2.08 inch cm
Depth 2.58 6.55 inch cm
Product Weight 2.36 1.07 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;