T120AP PROFESSIONAL AMPLIFIER PROBE

Southwire #: 58746540 Model #: T120AP

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • PROFESSIONAL PROBE quickly traces non-energized cables, even behind walls Requires Tone Generator (Southwire T110TG)
  • POSITIVE CABLE DITECTION: Tone changes when wires are shorted and red indicator light glows as signal gets stronger
  • BUILT IN LED FLASHLIGHT allows you to work even in dimly lit work spaces
  • OTHER SPECIAL FEATURES: replaceable tip, rearward facing speaker and stereo headphone jack
  • LED SIGNAL STRENGTH INDICATOR: Red indicator light glows as signal gets stronger

Specifications

Model # T120AP T120AP
UPC # 032886935381 032886935381
Product Height 9.33 23.70 inch cm
Product Width 0.31 0.79 inch cm
Depth 1.7 4.32 inch cm
Product Weight 1.51 0.68 lbs kg

Resources

There are no downloadable resources for this product.
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;