T200K MULTIPURPOSE TONE & PROBE KIT

Southwire #: 58746640 Model #: T200K

The T200K is a self-contained kit for tracing a variety of cable types. Includes belt-mount case with five adapter cables, separate toner and probe. Probe features an LED flashlight for cable tracing in low-light areas.

Download Category Specifications
PDF Excel Table
Register Product
Register Product

Features & Benefits

  • Provides audible and visual indication
  • Includes belt-mount case with five adapter cables, separate toner and probe.
  • Five adapter cables store in case and plug into RJ11 jack on transmitter
  • Provides audible and visual indication
  • Belt-mount, rugged carrying case
  • Traces non-energized low-voltage cables

Specifications

Model # T200K T200K
UPC # 032886935398 032886935398
Product Height 7.06 17.93 inch cm
Product Width 0.72 1.83 inch cm
Depth 3.19 8.10 inch cm
Product Weight 2.04 0.93 lbs kg
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;