Sign in / Register
English
Region
English
español
English
français
Products
Products
Explore our complete product offering.
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
View Our Catalog
600 Volt Secondary Distribution
Armored Power Cable
Bare Aluminum Overhead Transmission & Distribution
Building Wire
Copper Bare & Covered
Covered Aerial MV (CAMV™) Systems
Canadian Products
Flexible Conduit
Flexible Cord
Genesis Cable
High Voltage Underground (69kV and Up)
HVAC
Instrumentation
Industrial Flexible
Leadwire
Low Voltage Cable
Medium Voltage Power Cable
Medium Voltage Primary Underground Distribution
Metal Clad Cable
Mining Cable
Overhead Covered Conductor
Power & Control
Pump & Irrigation
SIMpull
®
Cable In Conduit
Substation
Telecom Power
Transit Cable
Bending
Cable Preparation & Termination
Cable Pulling & Fishing
Drivers
General Purpose Tools
Hole Making
Material Handling & Storage
Pliers
Saws & Cutting
Test & Measurement
VDV Tools & Testers
Entertainment Lifts
Jacks & Stands
Lifts
Chain Block & Lever Hoists
Purge Dams
Welding Tools & Pipe Fitting Products
Cord Protectors
Data Center Products
Electrical Safety
Extension Cords
Recreational Power
Temporary Power Distribution
Area Lights
Bulbs & Accessories
Clamp Lights
Corded Work Lights
Dock Lights
Flood Work Lights
Halogen Work Lights
Handheld Lights
Headlamps
String Lights
Temporary Overhead Lighting
Trouble Lights
Rechargeable Work Lights
Area Lights
Panels
High Bays
Strip Lights
Troffers
Wraps
Exit & Emergency
Canless Downlights
Commercial Canless Downlights
Retrofit Trims
Housings & Trims
Surface Mount
Vapor Tights
Canopy
Area Lights
Wall Packs
Flood Lights
Security Lights
Sports Lights
General Purpose Lamps
Linear Tubes
HID Replacement
Plug-Base Lamps
Conventional (Non-LED) Lamps
Bolted Framing, Strut Fittings & Clamps
Cable Ties
Commercial, Industrial, Residential Raceway Fittings
Floor Boxes & Covers
Grounding, Bonding, Splicing
Non-Metallic Boxes & Covers
Panel & Breaker Accessories
Raceway Support & Hanging, Box Positioning Products
Steel Boxes, Covers, & Accessories
Weatherproof and WIU Covers
Wire & Cable
Tools & Equipment
Power Management
Temporary Lighting
Lamps & Luminaires
Electrical Components
SCR
®
Technologies
New Products
Services
Services
See Southwire's full service offerings catalog.
View All Services
Southwire SPEED Services
CableTechSupport Services
Southwire Solutions University
Contractor Solutions Professionals
High Voltage Underground Transmission
Storm Activation Team
Cable Rejuvenation
Digital Grid Resiliency
Assessments
Reel Tracking System
Field Assessment
Services
Industries
Industries
See Southwire's important industry verticals.
View Our Industries
Data Centers
Factory Power & Automation
Utility
Renewables
Mass Transit
Building Solutions
Oil, Gas & Petrochem
Healthcare
Automotive & Electric Vehicles
Telecom Power
Ordering
Ordering
Strong brand names. Diverse product lines.
View All Ordering
Southwire Customer Hub
Pricing
Reels & Returns
Freight Policy
Terms and Conditions
Resources
Resources
From vision to completion, we're here to help you along the way.
View All Resources
Calculators
Mobile Apps
Manuals & Catalogs
Videos
Industry Links
Events
Repair Centers
Product Cross References
Find a Sales Representative
Software
Featured
Warranties
Electrical Association Partnerships
About
About Us
Learn more about Southwire’s history, impact and reach.
Read About Southwire
Careers
Family Owned
Newsroom
Sustainability
History
Donations
Diversity, Equity and Inclusion
Technology Ventures
Join Our Team
Products
Tools & Equipment
Welding Tools & Pipe Fitting Products
MTS, MUL-T-SQUARE (INCH)
Welding Tools & Pipe Fitting Products
MTS, MUL-T-SQUARE (INCH)
Southwire #: 790000
Model #: MTS
Write a Review
The Sumner* Mul-T-Square* tool consists of two 45 degree blades that slide effortlessly in an industrial-strength plastic handle.
Contact Us
Where to Buy
Download Category Specifications
PDF
Excel Table
Register Product
Register Product
Features & Benefits
Specifications
Resources
Reviews
Features & Benefits
Lightweight durable alumnimum construction
Handles up to 8" flanges and up to 14" fittings
Versatile for measuring 45° and 90° angle
Blades marked with both imperial and metric units
Comes with 10" (26 cm) and 14" (35 cm) arms
Specifications
Imperial
Metric
Stock #
790000
790000
Model #
MTS
MTS
UPC #
661165900002
661165900002
Resources
Mul-T-Square International Specification Sheet (2019)
Mul-T-Square* Specification Sheet (2019)
Operator's Manual Mul-T-Square (Jun 10)
2111_Mul-T_Square_Diagrams
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getReviews, 3ms
REVIEWS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Bazaarvoice SAP Hybris Integration Version 2.8.2
bvseo_sdk, java_sdk, bvseo-4.0.0
CLOUD, getContent, 2ms
QUESTIONS, PRODUCT
bvseo-msg: The resource to the URL or file is currently unavailable.;
Bazaarvoice SAP Hybris Integration Version 2.8.2
Related Products
LVLTOR9, TORPEDO LEVEL 9"
Model #: LVLTOR9
Model #: LVLTOR9
Specifications PDF
FLANGLVLR, FLANGE PINS W/LEVELS (PAIR)
Model #: 781240
Model #: 781240
Specifications PDF
ADJUST-A-FIT, ST-104
Model #: ST-104
Model #: ST-104
Specifications PDF
ADJUST-A-FLANGE, ST-105
Model #: ST-105
Model #: ST-105
Specifications PDF
PURGE BUDDY - 2" (50mm)
Model #: PB2
Model #: PB2
Specifications PDF
6" (150 MM) INFLATABLE PURGE STAR
Model #: SHPS6
Model #: SHPS6
Specifications PDF
PURGE BUDDY - 10" (250MM)
Model #: PB10
Model #: PB10
Specifications PDF
VIAL KIT - REPLACEMENT
Model #: FLANGLEVRKIT
Model #: FLANGLEVRKIT
Specifications PDF
WS1, WELDER'S STOOL
Model #: WS1
Model #: WS1
Specifications PDF
8" (200 MM) INFLATABLE PURGE STAR
Model #: SHPS8
Model #: SHPS8
Specifications PDF
12" (300 MM) INFLATABLE PURGE STAR
Model #: SHPS12
Model #: SHPS12
Specifications PDF
10" (250 MM) INFLATABLE PURGE STAR
Model #: SHPS10
Model #: SHPS10
Specifications PDF