WHT, 12" COMBINATION SQUARE

Southwire #: 781636 Model #: CSQ12

Sumner CSQ12, 12" Combination Square is a professional quality tool with accurate, high contrast black precision-etched scales that are easy to read. Features a corrosion resistant stainless steel blade and convenient brass scoring tool housed in the handle.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Precise and easy to read
  • Corrosion resistant stainless steel blade
  • High contrast black precision-etched scales
  • Brass scoring tool in handle

Specifications

Stock # 781636 781636
Model # CSQ12 CSQ12
UPC # 661165816365 661165816365
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;