WHT, 12" F CLAMP

Southwire #: 781637 Model #: FC12

Sumner FC12, 12" F Clamp's unique rail profile is designed for enhanced strength where it matters most. This F clamp rail and fixed jaw are created from a single piece of cold drawn steel, doing the work of a C clamp, but faster. Features a pivoting pressure cap, large 4-3/4" throat depth, and 1000lb maximum clamping capacity.

Download Category Specifications
Excel Table
Register Product
Register Product

Features & Benefits

  • Does the work of a C-clamp but faster
  • Sliding arm design engineered for more efficient force transmission
  • Unique rail profile design for enhanced strength where it matters most.
  • Pivoting pressure cap

Specifications

Model # FC12 FC12
UPC # 661165816372 661165816372
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;