RHINOSHIELDTM Type SHD-GC is a heavy-duty trailing cable where flexibility and maximum protection is required. For use with mobile, reeling, or stationary mining equipment, continuous mining machines, longwall mining systems, and blast hole drillers. It is also an ex- cellent choice for shovels, draglines, dredges, cranes and marine shore-to-ship power supplies, and anytime extra-durable, flexible cable is required. Suitable for continuous submersion in water. Ground check conductor provides fail-safe ground monitoring. Embossed print legend for easy cable identification. Cold Bend and Impact Tested to -50°C.
Cond. Size (AWG/Kcmil) | 750 750 | |
Cond. Strands | 58 58 | |
Diameter Over Conductor (in) (cm) | 0.908 2.31 | inch cm |
Insulation Thickness (mils) (mm) | 80 2.03 | mils mm |
Ground (No. x AWG) | 1x1/0 1x1/0 | |
Diameter Over Armor (in) (cm) | 2.896 7.36 | inch cm |
Jacket Thickness (mils) (mm) | 80 2.03 | mils mm |
Approx. OD (in) (cm) | 3.062 7.78 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 4356 6482 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 14400 6531.72 | lbs kg |
Min. Bend Radius (in) (cm) | 21.4 54.36 | inch cm |
* Strand count meets minimum number per ASTM