For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, or hazardous locations. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants.
Cond. Size | 14 AWG 14 AWG | |
Cond. Strands | 7 7 | |
Diameter Over Conductor (in) (cm) | 0.070 0.18 | inch cm |
Inner Layer Thickness (mils) (mm) | 45 1.14 | mils mm |
Ground Size | 1x14 1x14 | |
Inner Jacket Thickness (mils) (mm) | 65 1.65 | mils mm |
Diameter Over Armor (in) (cm) | 0.690 1.75 | inch cm |
Outer Layer Thickness (mils) (mm) | 45 1.14 | mils mm |
Approx. OD (in) (cm) | 0.780 1.98 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 279 415 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 131 59.42 | lbs kg |
Min. Bend Radius (in) (cm) | 5.4 13.72 | inch cm |