Southwire’s 5KV TECK 90, 5000V, non-shielded, EPR insulated power cable is a CSA approved armoured cable for industrial and commercial medium voltage applications. FT4, -40°C, HL, AG14 and 90°C rated for use in harsh Canadian environments. Rated for installation in cable trays, duct banks, direct burial, troughs, hazardous locations, continuous rigid cable supports, and is concrete encaseable.
Cond. Size | 3/0 AWG 3/0 AWG | |
Cond. Strands | 19 19 | |
Diameter Over Conductor (in) (cm) | 0.456 1.16 | inch cm |
Inner Layer Thickness (mils) (mm) | 90 2.29 | mils mm |
Ground Size | 1x4 1x4 | |
Inner Jacket Thickness (mils) (mm) | 85 2.16 | mils mm |
Diameter Over Armor (in) (cm) | 1.982 5.03 | inch cm |
Outer Layer Thickness (mils) (mm) | 55 1.40 | mils mm |
Approx. OD (in) (cm) | 2.092 5.31 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 2894 4307 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 4027 1826.61 | lbs kg |
Min. Bend Radius (in) (cm) | 14.6 37.08 | inch cm |
* Other conductor sizes and outer jacket colours are available upon request. (#s in brackets represent # of strands / conductor. Number of strands may vary as per CSA standard.)