Southwire’s 600 Volt Type MC power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Silicone Free.
Cond. Size | 4/0 AWG 4/0 AWG | |
Cond. Strands | 19 19 | |
Diameter Over Conductor (in) (cm) | 0.512 1.30 | inch cm |
Inner Layer Thickness (mils) (mm) | 55 1.40 | mils mm |
Diameter Over Armor (in) (cm) | 1.785 4.53 | inch cm |
Outer Layer Thickness (mils) (mm) | 60 1.52 | mils mm |
Approx. OD (in) (cm) | 1.905 4.84 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 3534 5259 | lbs/1000' kgs/km |
Max Pull Tension (lbs) (kg) | 5416 2456.65 | lbs kg |
Min. Bend Radius (in) (cm) | 13.3 33.78 | inch cm |