SPEC: 45351

CU 600/1000V XLPE Insulation ARMOR-X® PVC Jacket XHHW-2. VFD Cable - CT Rated -Sunlight Resistant - For Direct Burial - Silicone Free

Type MC-HL Power Cable 600Volt Three Conductor Copper, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Continuous Corrugated Welded Armor - ARMOR-X®, Polyvinyl Chloride (PVC) Jacket with 3 Bare CU Ground

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 600 Volt Type MC-HL ARMOR-X® power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, 250°C for short circuit conditions, and -50°C for cold bend. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503. Suitable for VFD application.

Specifications

Select a set of products below for more information:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Insulation Thickness (mils) (mm) Diameter Over Armor (in) (cm) Jacket Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm)
More Options
8 AWG 8 AWG
7 7
0.141 0.36
45 1.14
0.750 1.91
50 1.27
0.856 2.17
407 606
396 179.62
6.0 15.24
More Options
6 AWG 6 AWG
7 7
0.177 0.45
45 1.14
0.840 2.13
50 1.27
0.946 2.40
547 814
629 285.31
6.6 16.76
More Options
4 AWG 4 AWG
7 7
0.225 0.57
45 1.14
0.920 2.34
50 1.27
1.026 2.61
714 1063
1001 454.05
7.2 18.29
More Options
2 AWG 2 AWG
7 7
0.282 0.72
45 1.14
1.060 2.69
50 1.27
1.166 2.96
1070 1592
1592 722.12
8.2 20.83
More Options
1/0 AWG 1/0 AWG
19 19
0.361 0.92
55 1.40
1.350 3.43
50 1.27
1.456 3.70
1745 2597
2534 1149.40
10.2 25.91
More Options
2/0 AWG 2/0 AWG
19 19
0.405 1.03
55 1.40
1.470 3.73
50 1.27
1.576 4.00
1935 2880
3194 1448.77
11.0 27.94
More Options
3/0 AWG 3/0 AWG
19 19
0.456 1.16
55 1.40
1.540 3.91
60 1.52
1.666 4.23
2420 3601
4027 1826.61
11.7 29.72
More Options
4/0 AWG 4/0 AWG
19 19
0.512 1.30
55 1.40
1.590 4.04
60 1.52
1.716 4.36
2837 4222
5078 2303.34
12.0 30.48
More Options
250 KCMIL 250 KCMIL
37 37
0.558 1.42
65 1.65
1.845 4.69
60 1.52
1.971 5.01
3351 4987
6000 2721.55
13.8 35.05
More Options
350 KCMIL 350 KCMIL
37 37
0.661 1.68
65 1.65
2.040 5.18
60 1.52
2.166 5.50
4535 6749
8400 3810.17
15.2 38.61
More Options
500 KCMIL 500 KCMIL
37 37
0.789 2.00
65 1.65
2.290 5.82
75 1.91
2.448 6.22
5990 8914
12000 5443.10
17.1 43.43
More Options
600 KCMIL 600 KCMIL
61 61
0.865 2.20
80 2.03
2.670 6.78
75 1.91
2.828 7.18
7243 10779
14400 6531.72
19.8 50.29
More Options
750 KCMIL 750 KCMIL
61 61
0.968 2.46
80 2.03
3.000 7.62
75 1.91
3.158 8.02
9645 14353
18000 8164.66
22.1 56.13
Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km)
More Options
8 AWG 8 AWG
0.653 0.97
0.786 1.17
0.033 0.05
0.052 0.08
More Options
6 AWG 6 AWG
0.411 0.61
0.495 0.74
0.027 0.04
0.051 0.08
More Options
4 AWG 4 AWG
0.258 0.38
0.310 0.46
0.022 0.03
0.048 0.07
More Options
2 AWG 2 AWG
0.162 0.24
0.195 0.29
0.018 0.03
0.045 0.07
More Options
1/0 AWG 1/0 AWG
0.102 0.15
0.122 0.18
0.017 0.03
0.044 0.07
More Options
2/0 AWG 2/0 AWG
0.081 0.12
0.097 0.14
0.016 0.02
0.043 0.06
More Options
3/0 AWG 3/0 AWG
0.064 0.10
0.078 0.12
0.014 0.02
0.042 0.06
More Options
4/0 AWG 4/0 AWG
0.051 0.08
0.062 0.09
0.013 0.02
0.041 0.06
More Options
250 KCMIL 250 KCMIL
0.043 0.06
0.053 0.08
0.014 0.02
0.041 0.06
More Options
350 KCMIL 350 KCMIL
0.031 0.05
0.039 0.06
0.012 0.02
0.040 0.06
More Options
500 KCMIL 500 KCMIL
0.022 0.03
0.029 0.04
0.010 0.01
0.039 0.06
More Options
600 KCMIL 600 KCMIL
0.018 0.03
0.025 0.04
0.011 0.02
0.039 0.06
More Options
750 KCMIL 750 KCMIL
0.014 0.02
0.022 0.03
0.010 0.01
0.038 0.06

* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • CSA C22.2 No. 123 Metal sheathed cables RA90-HL
  • ICEA S-58-679 Control Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-58-679 Control Cable Conductor Identification Method 4
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Vertical Tray Flame Test (70,000 Btu/hr) and ICEA T-29-520 - (210,000 Btu/hr)

Construction

  1. Conductor: Class B compressed stranded bare copper per ASTM B3 and B8
  2. Insulation: Cross Linked Polyethylene (XLPE) Type XHHW-2
  3. Grounding Conductor: Class B compressed stranded bare copper per ASTM B3 and B8
  4. Filler: Polypropylene filler
  5. Binder: Polypropylene tape
  6. Armor: ARMOR-X Continuous Corrugated Welded Armor
  7. Overall Jacket: Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.