SPEC: 46462

CU Compressed 15kV NLEPR Insulation 133% IL GSIA Red PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial

Type MV-105 Three Conductor Copper, 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, Galvanized Steel Interlocked Armor (GSIA), Polyvinyl Chloride (PVC) Jacket. Silicone Free

Download Category Specifications
PDF Excel Table

Application & Features

Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -40°C for cold bend and cold impact and marked with "LTGG" when CSA listed or dual UL/CSA listed. For uses in Class I and II, Division 2 hazardous locations per NEC Article 501 and 502.Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications

Select a set of products below for more information:
Cond. Size Cond. Strands Diameter Over Conductor (in) (cm) Diameter Over Insulation (in) (cm) Inner Layer Thickness (mils) (mm) Diameter Over Shield (in) (cm) Ground Size Diameter Over Armor (in) (cm) Outer Layer Thickness (mils) (mm) Approx. OD (in) (cm) Approx. Weight (lbs/1000') (kgs/km) Max Pull Tension (lbs) (kg) Min. Bend Radius (in) (cm)
More Options
2 AWG 2 AWG
7 7
0.282 0.72
0.755 1.92
220 5.59
0.815 2.07
1x6 1x6
2.122 5.39
65 1.65
2.254 5.73
2951 4392
1592 722.12
15.7 39.88
More Options
2/0 AWG 2/0 AWG
19 19
0.405 1.03
0.884 2.25
220 5.59
0.944 2.40
1x1 1x1
2.400 6.10
80 2.03
2.566 6.52
4213 6270
3194 1448.77
17.9 45.47
More Options
250 KCMIL 250 KCMIL
37 37
0.558 1.42
1.028 2.61
220 5.59
1.088 2.76
1x2 1x2
2.931 7.44
80 2.03
3.097 7.87
6317 9401
6000 2721.55
21.6 54.86
More Options
350 KCMIL 350 KCMIL
37 37
0.661 1.68
1.127 2.86
220 5.59
1.187 3.01
1x2 1x2
2.925 7.43
80 2.03
3.091 7.85
7056 10500
8400 3810.17
21.6 54.86
More Options
500 KCMIL 500 KCMIL
37 37
0.789 2.00
1.252 3.18
220 5.59
1.312 3.33
1x1 1x1
3.195 8.12
90 2.29
3.383 8.59
9059 13481
12000 5443.10
23.6 59.94
Cond. Size DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Capacitive Reactance (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Zero Sequence Impedance (ohms/1000') (ohms/1000') Positive Sequence Impedance (ohms/1000') (ohms/1000') Shield Short Circuit Current 6 Cycles Allowable Ampacity In Duct 90C Allowable Ampacity In Duct 105C Allowable Ampacity In Air 90C Allowable Ampacity In Air 105C
More Options
2 AWG 2 AWG
0.162 0.24
0.204 0.30
0.051 0.08
0.047 0.07
0.579 + j0.421 0.579 + j0.421
0.204 + j0.048 0.204 + j0.048
2571 2571
150 150
160 160
165 165
185 185
More Options
2/0 AWG 2/0 AWG
0.081 0.12
0.102 0.15
0.040 0.06
0.042 0.06
0.471 + j0.367 0.471 + j0.367
0.102 + j0.042 0.102 + j0.042
2952 2952
220 220
235 235
245 245
275 275
More Options
250 KCMIL 250 KCMIL
0.043 0.06
0.056 0.08
0.032 0.05
0.038 0.06
0.413 + j0.31 0.413 + j0.31
0.056 + j0.038 0.056 + j0.038
3451 3451
310 310
335 335
360 360
400 400
More Options
350 KCMIL 350 KCMIL
0.031 0.05
0.041 0.06
0.028 0.04
0.036 0.05
0.388 + j0.28 0.388 + j0.28
0.041 + j0.036 0.041 + j0.036
3770 3770
375 375
400 400
435 435
490 490
More Options
500 KCMIL 500 KCMIL
0.022 0.03
0.030 0.04
0.025 0.04
0.034 0.05
0.365 + j0.248 0.365 + j0.248
0.03 + j0.034 0.03 + j0.034
4167 4167
450 450
485 485
535 535
600 600

* NEC ampacities are based on:
* For Duct: Table 310.60(C)(13) Detail 1.
* For Free Air: Table 310.60(C)(5).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.

Standards & References

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072 Medium-Voltage Power Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661

Construction

  1. Conductor: Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  2. Conductor Shield: Semi-conducting cross-linked copolymer
  3. Insulation: 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level,
  4. Insulation Shield: Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield: Helically wrapped 5 mil copper tape with 25% overlap
  6. Grounding Conductor: Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  7. Filler: Wax paper filler
  8. Binder: Polypropylene tape
  9. Armor: Galvanized Steel Interlocked Armor (GSIA)
  10. Overall Jacket: Polyvinyl Chloride (PVC)

Resources

There are no downloadable resources for this product.