SPEC: 26622

2/0-12 3E AL 420 NL-EPR T/S PVC INNER JKT INTER BLACK PVC JACKET 35KV 13

Southwire #: 67934599

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

Southwire's 35kV HVTECK is a CSA armoured cable for industrial and commercial medium voltage applications. Rated FT4, -40°C, Hazardous Locations (HL). These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated for 1000 lbs /FT maximum sidewall pressure. These cables feature sunlight and moisture resistance, exceptional corona resistance, resistance to most chemical soils and acids and are flame retardant.

Specifications

Cond. Size 2/0 AWG 2/0 AWG
Cond. Strands 12 12
Diameter Over Conductor (in) (cm) 0.376 0.96 inch cm
Diameter Over Insulation (in) (cm) 1.254 3.19 inch cm
Insulation Thickness (mils) (mm) 420 10.67 mils mm
Diameter Over Shield (in) (cm) 1.334 3.39 inch cm
Inner Jacket Thickness (mils) (mm) 80 2.03 mils mm
Diameter Over Armor (in) (cm) 1.846 4.69 inch cm
Jacket Thickness (mils) (mm) 60 1.52 mils mm
Approx. OD (in) (cm) 1.966 4.99 inch cm
Approx. Weight (lbs/1000') (kgs/km) 1621 2412 lbs/1000' kgs/km
Max Pull Tension (lbs) (kg) 798 361.97 lbs kg
Min. Bend Radius (in) (cm) 23.6 59.94 inch cm

* Strand count meets minimum number per ASTM

Standards & References

  • ASTM B801 Concentric-Lay-Stranded Conductors of 8000 Series Aluminum Alloy
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA C22.2 No. 2556 & No. 0.3 Wire and Cable Test Methods
  • CSA C68.10 Shielded Power Cables for Commercial and Industrial Applications - 5 to 46 KV
  • CSA C68.3 Shielded & Concentric Neutral Power Cable - 5 to 46 kV
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA HL - for Hazardous Locations rating
  • CSA SUN RES - for Sunlight Resistant rating
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA T-29-520 Flame Test (210,000 BTU/Hr)
  • IEEE 383 Flame Test (70,000 btu)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • FT1 Flame Test (1,706 BTU/Hr nominal - Vertical Wire Flame Test)
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)

Construction

  1. Conductor: Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Conductor Shield: Semi-conducting cross-linked copolymer; A conductor separator is used for cable size larger than or equal to 500 Kcmil
  3. Insulation: 420 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% insulation level
  4. Insulation Shield: Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield: Helically wrapped 5 mil copper tape with 25% overlap
  6. Inner Jacket: PVC inner jacket
  7. Armour: Aluminum Interlocked Armour (AIA)
  8. Overall Jacket: Black Polyvinyl Chloride (PVC) Jacket

Resources

There are no downloadable resources for this product.