636-22/7 ACSS/MA3 (HS)/63% GOLDFINCH 11483 FT

Southwire #: 62554716

HS285 is the most popular high temperature low sag (HTLS) conductor in use today because of its versatility and strength. The multipurpose conductor is up to 21 percent stronger than standard ACSS, reducing sag while allowing for additional line capacity. Developed at Southwire’s D.B. Cofer Technology Center, HS285 has been proven in the field for capacity up to 95 percent higher than ACSR, lowering reconductoring costs. HS285 can be strung tighter to operate with more clearance at higher temperatures. It also allows for easy installation using existing rights of way, structures and methods.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Packaging

Application & Features

HS285® Ultra-High Strength ACSS Conductor-Aluminum Conductor, Ultra-High Strenth Steel Supported

Specifications

Codeword GOLDFINCH GOLDFINCH
Size (AWG or kcmil) (mm2) 636 KCMIL 636 KCMIL
No. of Strands 22 22
Nom. OD (mils) (mm) 963 24.47 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 765 1138 lbs/1000' kgs/km

Standards & References

Southwire’s ACSS conductor meets or exceeds the following ASTM specifications:

  • B500 Metallic Coated Stranded Steel Core for Use in Overhead Electrical Conductors.
  • B609 Aluminum 1350 Round Wire, Annealed and Intermediate Tempers, for Electrical Purposes.
  • B802 Zinc-5% Aluminum-Mischmetal Alloy-Coated Steel Core Wire for Aluminum Conductors, Steel Reinforced (ACSR).
  • B803 High-Strength Zinc-5% Aluminum Mischmetal Alloy-Coated Steel Core Wire for Use in Overhead Electrical Conductors.
  • B856 Concentric-Lay-Stranded Aluminum Conductors, Coated Steel Supported (ACSS).
  • B958 Extra-High-Strength and Ultra-High-Strength Class A Zinc-5% Aluminum-Mischmetal Alloy-Coated Steel Core Wire for Use in Overhead Electrical Conductors.

Construction

ACSS is a composite concentric-lay-stranded conductor. Steel strands form the central core of the conductor with one or more layers of 63% minimum average conductivity aluminum 1350-0 wire stranded around it. The steel core carries most or all of the mechanical load of the conductor due to the “0” (fully annealed or soft) temper aluminum. Ultra high-strength steel core wires are protected from corrosion by Galfan® , zinc-5% aluminum-mischmetal alloy coating.

  1. Aluminum Conductor Steel Supported (ACSS) (HS285)