VR2®- ACSR Vibration Resistant

Vibration-Resistant, Bare Aluminum Cable, ACSR Construction

Download Category Specifications
PDF Excel Table

Application & Features

VR2® cable, a vibration-resistant, bare aluminum construction, is designed for use in overhead applications subject to Aeolian vibration and galloping due to wind and ice. VR2® cable can be strung to the maximum allowable tension limits without the need for additional vibration protection.

Specifications

Select a set of products below for more information:
Codeword Size (AWG or kcmil) (mm2) No. of Strands Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
SPARROW SPARROW
2 AWG 2 AWG
6 6
631 16.03
183 272
More Options
RAVEN RAVEN
1/0 AWG 1/0 AWG
6 6
796 20.22
291 433
More Options
PIGEON PIGEON
3/0 AWG 3/0 AWG
6 6
1003 25.48
461 687
More Options
PENGUIN PENGUIN
4/0 AWG 4/0 AWG
6 6
1126 28.62
582 866
More Options
WAXWING WAXWING
266.8 KCMIL 266.8 KCMIL
18 18
1217 30.91
579 861
More Options
MERLIN MERLIN
336.4 KCMIL 336.4 KCMIL
18 18
1367 34.72
730 1087
More Options
IBIS IBIS
397.5 KCMIL 397.5 KCMIL
26 26
1565 39.76
1094 1627
More Options
HAWK HAWK
477 KCMIL 477 KCMIL
26 26
1715 43.56
1312 1952
More Options
DOVE DOVE
556.5 KCMIL 556.5 KCMIL
26 26
1853 47.07
1532 2280
More Options
GROSBEAK GROSBEAK
636 KCMIL 636 KCMIL
26 26
1980 50.31
1750 2605
More Options
TERN TERN
795 KCMIL 795 KCMIL
45 45
2126 54.01
1791 2666
More Options
BLUEJAY BLUEJAY
1113 KCMIL 1113 KCMIL
45 45
2517 63.93
2510 3735

Standards & References

Southwire's VR2TM cable meets or exceeds the following ASTM specifications for the subconductor of each conductor assembly:

  • B-231 Aluminum Conductor, Concentric-Lay-Stranded
  • B-232 Aluminum Conductor, Concentric-Lay-Stranded, Coated Steel Reinforced (ACSR).

Construction

Southwire's VR2® cable is composed of two identical bare conductors twisted together with a lefthand lay. This gives the cable a figure 8 spiral shape. This spiral shape disrupts the forces created by steady cross winds which cause cable vibration by presenting a continuously changing projected cable diameter to the wind. This spiral shape, together with less torsional stiffness and varying bending stiffness also reduces or eliminates cable galloping due to combined ice and wind. VR2® is engineered with a lay length that changes with conductor diameter. The engineered lay ensures that the product will install without bagging issues while still providing equal or better resistance to Aeolian vibration and ice galloping. The component conductors of VR2® cable can be conductor types AAC, ACSR, AAC/TW, ZTACSR, or ACSR/TW meeting the requirements of the appropriate ASTM standard. Other sizes available upon request.