8-3 CU NMD-90 WHITE JACKET W/G CSA 984 FT

Southwire #: 47182103

COPPER CONDUCTORS,300 VOLTS / -25ºC MIN, 90ºC MAX, PVC / NYLON INSULATION, PVC JACKET.

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
WHITE
Packaging

Application

Southwire's Romex® SIMpull ® NMD90 cables may be used for both exposed work in dry locations or concealed work in dry or damp locations.

  • The maximum allowable conductor temperature is 90°C.
  • The minimum recommended installation temperature is -10°C for three-conductor cables (with suitable handling procedures).
  • Material should be properly stored above 0°C for 24 hours prior to installation.
  • The maximum voltage rating for all intended applications is 300 volts.

Specifications

Size (AWG or kcmil) (mm2) 8 AWG 8 AWG
No. of Conductors 3 3
No. of Strands 7 7
Size (AWG) 10 10
Jacket Thickness (mils) (mm) 45 1.14 mils mm
Nom. OD (mils) (mm) 635 16.14 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 284 422 lbs/1000' kgs/km
Allowable Ampacity at 30°C Ambient 55 55

* In accordance with the 2015 Canadian Electrical Code Part I Rule 14-104(2)

Standards & References

Romex® SIMpull ® NMD90 cables meet or exceed the following requirements:

  • ASTM
  • CSA C22.2 No. 48 (non-metallic sheathed cable)
  • Canadian Electrical Code1

Construction

  1. Three-conductor cable with a bare grounding conductor.
  2. It is manufactured using annealed (soft) copper conductors—compressed standing for stranded conductors; a heat-resistant thermoplastic polyvinyl chloride (PVC) insulation and nylon jacket for the individual conductors with a PVC jacket for the overall construction.
  3. Romex® SIMpull ® NMD90 conductors feature SIM Technology jackets which reduces the coefficient of friction, allowing cables to be installed without external lubricants, resulting in reduced labour and materials costs.

Resources

There are no downloadable resources for this product.