The SIMpull BARREL™ Cable Drum reduces the physical effort associated with material handling, setup, and pulling when compared to conventional wire pulling methods. Designed to simplify branch circuit installations, the SIMpull BARREL™ Cable Drum contains up to 7 paralleled conductors per BARREL (homerun), increasing productivity and reducing the potential for injury while avoiding broken spools, excess material handling and scrap.
Cond. Size | 12 AWG 12 AWG | |
Conductor Number | 6 6 | |
Cond. Strands | Solid Solid | |
Diameter Over Conductor (in) (cm) | 0.080 0.20 | inch cm |
Inner Layer Thickness (mils) (mm) | 15 0.38 | mils mm |
Outer Layer Thickness (mils) (mm) | 5 0.13 | mils mm |
Approx. OD (in) (cm) | 0.712 1.81 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 115 171 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 135 201 | lbs/1000' kgs/km |