The SIMpull CoilPAK™ Wire Payoff provides greater versatility and efficiency to branch circuit installations, eliminating the need for handling bulky spools and all the setup and energy that go along with them. SIMpull CoilPAK™ Wire Payoffs increase both safety and productivity by reducing the physical effort associated with material handling, pulling wire out of the package, and pulling wire through conduit.
Cond. Size | 10 AWG 10 AWG | |
Conductor Number | 1 1 | |
Cond. Strands | 19 19 | |
Diameter Over Conductor (in) (cm) | 0.117 0.30 | inch cm |
Insulation Thickness (mils) (mm) | 21 0.53 | mils mm |
Jacket Thickness (mils) (mm) | 5 0.13 | mils mm |
Approx. OD (in) (cm) | 0.165 0.42 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 32 48 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 38 57 | lbs/1000' kgs/km |