SPEC: 10000

SIMpull® THHN/THWN-2 Copper

600 Volts. Copper Conductor. PVC Insulation/Nylon Sheath THHN/THWN-2. Heat, Moisture, Gasoline and Oil Resistant II. SIMpull® Technology for Easier Pulling.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire SIMpull® THHN/THWN-2 copper conductors are primarily used in conduit and cable trays for services, feeders, and branch circuits in commercial or industrial applications as specified in the National Electrical Code® and other applicable codes and standards. Voltage for all applications is 600 volts. SIMpull® THHN/THWN-2 copper conductors are designed to be installed without the application of a pulling lubricant. These conductors have multiple ratings depending upon the product application. Allowable temperatures are as follows:
- THHN or T90 Nylon- Dry locations not to exceed 90°C
- THWN-2- Wet or dry locations not to exceed 90° C or locations not to exceed 75°C when exposed to oil
- TWN75- Wet locations not to exceed 75°C
- MTW- Wet locations or when exposed to oil at temperatures not to exceed 60°C or dry locations not to exceed 90°C (with ampacity limited to that for 75°C conductor temperature per NFPA 79)
- AWM- Dry locations not to exceed 105°C only when rated and used as appliance wiring material

FEATURES
- Sunlight resistant #8 AWG and larger
- Gasoline and Oil Resistant II
- CT Rated 1/0 AWG and Larger
- VW-1 All Sizes
- FT-1 All Sizes
- AWM- Sizes 14 through 6 AWG
- MTW- Stranded Constructions Only
- RoHS Compliant
- LEED v4.1 Materials & Resources Credit MRc6; PBT (Lead Content Below 300 ppm Threshold)

Specifications

Select a set of products below for more information:
Cond. Size Conductor Number Cond. Strands Diameter Over Conductor (in) (cm) Inner Layer Thickness (mils) (mm) Outer Layer Thickness (mils) (mm) Approx. OD (in) (cm) Copper Weight (lbs/1000') (kgs/km) Approx. Weight (lbs/1000') (kgs/km)
More Options
8 AWG 8 AWG
1 1
19 19
0.143 0.36
31 0.79
6 0.15
0.217 0.55
50 74
63 94
More Options
6 AWG 6 AWG
1 1
19 19
0.179 0.45
31 0.79
6 0.15
0.253 0.64
81 121
95 141
More Options
4 AWG 4 AWG
1 1
19 19
0.226 0.57
41 1.04
7 0.18
0.322 0.82
128 190
153 228
More Options
3 AWG 3 AWG
1 1
19 19
0.254 0.65
41 1.04
7 0.18
0.350 0.89
162 241
189 281
More Options
2 AWG 2 AWG
1 1
19 19
0.286 0.73
41 1.04
7 0.18
0.382 0.97
204 304
235 350
More Options
1 AWG 1 AWG
1 1
19 19
0.322 0.82
52 1.32
8 0.20
0.439 1.12
258 384
301 448
More Options
1/0 AWG 1/0 AWG
1 1
19 19
0.361 0.92
52 1.32
8 0.20
0.480 1.22
326 485
374 557
More Options
2/0 AWG 2/0 AWG
1 1
19 19
0.405 1.03
52 1.32
8 0.20
0.524 1.33
410 610
464 691
More Options
3/0 AWG 3/0 AWG
1 1
19 19
0.456 1.16
52 1.32
8 0.20
0.574 1.46
518 771
578 860
More Options
4/0 AWG 4/0 AWG
1 1
19 19
0.512 1.30
52 1.32
8 0.20
0.627 1.59
653 972
719 1070
More Options
250 KCMIL 250 KCMIL
1 1
37 37
0.558 1.42
62 1.57
9 0.23
0.684 1.74
771 1147
844 1256
More Options
300 KCMIL 300 KCMIL
1 1
37 37
0.610 1.55
62 1.57
9 0.23
0.753 1.91
926 1378
1016 1512
More Options
350 KCMIL 350 KCMIL
1 1
37 37
0.661 1.68
62 1.57
9 0.23
0.803 2.04
1080 1607
1180 1756
More Options
400 KCMIL 400 KCMIL
1 1
37 37
0.705 1.79
62 1.57
9 0.23
0.848 2.15
1235 1838
1341 1996
More Options
500 KCMIL 500 KCMIL
1 1
37 37
0.789 2.00
62 1.57
9 0.23
0.931 2.36
1543 2296
1662 2473
More Options
600 KCMIL 600 KCMIL
1 1
61 61
0.865 2.20
70 1.78
10 0.25
1.030 2.62
1852 2756
1992 2964
More Options
750 KCMIL 750 KCMIL
1 1
61 61
0.968 2.46
70 1.78
10 0.25
1.132 2.88
2315 3445
2470 3676
More Options
1000 KCMIL 1000 KCMIL
1 1
61 61
1.117 2.84
70 1.78
10 0.25
1.281 3.25
3087 4594
3264 4857
Cond. Size Conductor Number Min. Bend Radius (in) (cm) Max Pull Tension (lbs) (kg) DC Resistance at 25C (ohms/1000') (ohms/km) AC Resistance at 75C (ohms/1000') (ohms/km) Inductive Reactance (ohms/1000') (ohms/km) Allowable Ampacity Raceway 75C Allowable Ampacity Raceway 90C
More Options
8 AWG 8 AWG
1 1
0.9 2.29
132 59.87
0.653 0.97
0.786 1.17
0.052 0.08
50 50
55 55
More Options
6 AWG 6 AWG
1 1
1.0 2.54
209 94.80
0.411 0.61
0.495 0.74
0.051 0.08
65 65
75 75
More Options
4 AWG 4 AWG
1 1
1.3 3.30
333 151.05
0.258 0.38
0.310 0.46
0.048 0.07
85 85
95 95
More Options
3 AWG 3 AWG
1 1
1.4 3.56
420 190.51
0.205 0.31
0.246 0.37
0.047 0.07
100 100
115 115
More Options
2 AWG 2 AWG
1 1
1.5 3.81
530 240.40
0.162 0.24
0.195 0.29
0.045 0.07
115 115
130 130
More Options
1 AWG 1 AWG
1 1
1.8 4.57
669 303.45
0.128 0.19
0.154 0.23
0.046 0.07
130 130
145 145
More Options
1/0 AWG 1/0 AWG
1 1
1.9 4.83
844 382.83
0.102 0.15
0.122 0.18
0.044 0.07
150 150
170 170
More Options
2/0 AWG 2/0 AWG
1 1
2.1 5.33
1064 482.62
0.081 0.12
0.097 0.14
0.043 0.06
175 175
195 195
More Options
3/0 AWG 3/0 AWG
1 1
2.3 5.84
1342 608.72
0.064 0.10
0.078 0.12
0.042 0.06
200 200
225 225
More Options
4/0 AWG 4/0 AWG
1 1
2.5 6.35
1692 767.48
0.051 0.08
0.062 0.09
0.041 0.06
230 230
260 260
More Options
250 KCMIL 250 KCMIL
1 1
2.7 6.86
2000 907.18
0.043 0.06
0.053 0.08
0.041 0.06
255 255
290 290
More Options
300 KCMIL 300 KCMIL
1 1
3.0 7.62
2400 1088.62
0.036 0.05
0.045 0.07
0.041 0.06
285 285
320 320
More Options
350 KCMIL 350 KCMIL
1 1
3.2 8.13
2800 1270.06
0.031 0.05
0.039 0.06
0.040 0.06
310 310
350 350
More Options
400 KCMIL 400 KCMIL
1 1
3.4 8.64
3200 1451.49
0.027 0.04
0.035 0.05
0.040 0.06
335 335
380 380
More Options
500 KCMIL 500 KCMIL
1 1
3.7 9.40
4000 1814.37
0.022 0.03
0.029 0.04
0.039 0.06
380 380
430 430
More Options
600 KCMIL 600 KCMIL
1 1
5.2 13.21
4800 2177.24
0.018 0.03
0.025 0.04
0.039 0.06
420 420
475 475
More Options
750 KCMIL 750 KCMIL
1 1
5.7 14.48
6000 2721.55
0.014 0.02
0.022 0.03
0.038 0.06
475 475
535 535
More Options
1000 KCMIL 1000 KCMIL
1 1
6.4 16.26
8000 3628.74
0.011 0.02
0.018 0.03
0.037 0.06
545 545
615 615

* Ampacities based upon 2023 NEC Table 310.16 and do not take into account the overcurrent protection limitations in NEC 240.4(D) of 15 Amps for 14 AWG CU, 20 Amps for 12 AWG CU, and 30 Amps for 10 AWG CU (independent of the conductor temperature rating and stranding if size is present in table). Also, see NEC sections 310.15 and 110.14(C) for additional requirements.
* Inductive impedance is based on non-ferrous conduit with one diameter spacing center-to-center

Size (Strand) Black Red Blue White Brown Orange Yellow Gray Green Purple
8 (19) 8 (19)
204883 204909 204917 204891 238477 238493 238485 238501 204925 256586
6 (19) 6 (19)
204933 204958 204966 204941 260695 260679 260687 254649 204974 485607
4 (19) 4 (19)
204990 204982 205633 205005 411702 411710 411694 611778 251728 552486
3 (19) 3 (19)
243469 243485 372763 243477 551078 551079 551080 551081 601971 552533
2 (19) 2 (19)
205021 205013 315812 205039 610169 610171 420653 610172 295832 552534
1 (19) 1 (19)
205047 344598 481945 344580 550890 550888 550887 550891 400192 552488
1/0 (19) 1/0 (19)
205054 558773 558774 558771 558778 558779 558777 558781 556315 551539
2/0 (19) 2/0 (19)
205062 556113 556114 556111 556119 556117 556116 558784 556115 552535
3/0 (19) 3/0 (19)
205070 556121 556122 556120 556127 556125 556124 556698 556123 551541
4/0 (19) 4/0 (19)
205088 556129 556130 556128 556135 556133 556132 556697 556131 551540
250 (37) 250 (37)
205096 556137 556138 556136 556143 556141 556140 556552 556139 551025
300 (37) 300 (37)
205104 556145 556146 556144 556150 556149 556148 556551 556147 551026
350 (37) 350 (37)
205112 556152 556153 556151 556157 556156 556155 556707 556154 551027
400 (37) 400 (37)
205120 556160 556161 556158 556165 556164 556163 556550 556162 551029
500 (37) 500 (37)
205138 556168 556169 556166 556173 556172 556171 556549 556170 551599
600 (61) 600 (61)
321471 556176 556177 556174 556181 556180 556179 558859 556178 552485
750 (61) 750 (61)
320994 564946 564944 564945 550909 550908 550907 550910 551700 552536
1000 (61) 1000 (61)
289710
552644 552645 552647 564234
Size (Strand) Pink Tan White/Red Gray/Purple Gray/Orange Gray/Yellow Gray/Brown Green/Yellow White/Blue White/Black
8 (19) 8 (19)
570785 597981
6 (19) 6 (19)
578288 578287
4 (19) 4 (19)
597980 597979
3 (19) 3 (19)
597978 597977
679383
2 (19) 2 (19)
1 (19) 1 (19)
578284 578285
679438
1/0 (19) 1/0 (19)
597975 597976
678121
2/0 (19) 2/0 (19)
647637 647638
674310
3/0 (19) 3/0 (19)
679272 679273
677828
679380
4/0 (19) 4/0 (19)
551059 568845
679379
250 (37) 250 (37)
592681 592682
678119
646952
300 (37) 300 (37)
578109 578110
350 (37) 350 (37)
586062 586063
678120
679458
400 (37) 400 (37)
581797 581798
674311
500 (37) 500 (37)
581782 581783
600 (61) 600 (61)
560486 560487
664610
750 (61) 750 (61)
597954 597955
1000 (61) 1000 (61)

Standards & References

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B787 19 Wire Combination Unilay-Stranded Copper Conductors
  • UL 83 Thermoplastic Insulated Wires and Cables
  • UL 758 Standard for Appliance Wiring Material
  • UL 1063 Machine Tool Wiring (MTW)
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • CSA C22.2 No. 75 Thermoplastic Insulated Wires and Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • Federal Specification A-A-59544
  • NMX-J-010-ANCE Thermoplastic insulated wires and cables
  • NOM-063-SCFI Electrical Products – Conductors – Safety Requirements

Construction

  1. Conductor: Stranded sizes #8 AWG - 3/0 AWG use a combination-unilay stranded soft drawn bare copper per ASTM B787. Sizes 4/0 AWG and larger use compressed stranded bare copper per ASTM B8
  2. Insulation: Heat and moisture resistant PVC
  3. Sheath: Nylon jacket utilizing SIMpull Technology