SIMpull THHN® Copper Wire

600 Volts. Copper Conductor. Thermoplastic Insulation/Nylon Sheath, Heat, Moisture, Gasoline and Oil Resistant II. All sizes rated both THHN and either THWN (sizes 14, 12, and 10 AWG) or THWN-2 (sizes 8 AWG and larger and 14, 12, 10 AWG in SIMpull BARREL™ or SIMpull ® CoilPAK™ configurations). Also Rated MTW and AWM. SIMpull ® Technology for Easier Pulling.

Download Category Specifications
PDF Excel Table

Application & Features

Southwire® SIMpull THHN® copper conductors are primarily used in conduit and cable trays for services, feeders and branch circuits in commercial or industrial applications as specified in the National Electrical Code. Voltage for all applications is 600 volts. SIMpull THHN® copper conductors are designed to be installed without application of a pulling lubricant. These conductors have multiple ratings. Depending upon the product application allowable temperatures are as follows:

  • THHN or T90 Nylon- Dry locations not to exceed 90° C
  • THWN-2- Wet or dry locations not to exceed 90°C or locations not to exceed 75° C when exposed to oil
  • THWN- Wet locations not to exceed 75° C or dry locations not to exceed 90° C or locations not to exceed 75° C when exposed to oil
  • TWN75- Wet locations not to exceed 75° C
  • MTW- Wet locations or when exposed to oil at temperatures not to exceed 60° C or dry locations not to exceed 90° C (with ampacity limited to that for 75° C conductor temperature per NFPA 79)
  • AWM- Dry locations not to exceed 105° C only when rated and used as appliance wiring material

Specifications

Select a set of products below for more information:
Conductor Allowable Ampacities+
Size (AWG or kcmil) (mm2) No. of Conductors No. of Strands Nom. OD (mils) (mm) Insulation Thickness (mils) (mm) Jacket Thickness (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km) Allowable Ampacity at 60C Allowable Ampacity at 75C Allowable Ampacity at 90C
More Options
14 AWG 14 AWG
1 1
1 1
106 2.69
15 0.38
5 0.13
16 23
15 15
15 15
15 15
More Options
14 AWG 14 AWG
1 1
19 19
113 2.87
15 0.38
5 0.13
16 24
15 15
15 15
15 15
More Options
12 AWG 12 AWG
1 1
1 1
122 3.12
15 0.38
5 0.13
23 35
20 20
20 20
20 20
More Options
12 AWG 12 AWG
1 1
19 19
132 3.35
15 0.38
5 0.13
25 36
20 20
20 20
20 20
More Options
10 AWG 10 AWG
1 1
1 1
153 3.91
20 0.51
5 0.13
36 54
30 30
30 30
30 30
More Options
10 AWG 10 AWG
1 1
19 19
165 4.19
20 0.51
5 0.13
39 58
30 30
30 30
30 30
More Options
8 AWG 8 AWG
1 1
19 19
217 5.51
30 0.76
6 0.15
63 94
40 40
50 50
55 55
More Options
6 AWG 6 AWG
1 1
19 19
253 6.43
30 0.76
6 0.15
96 143
55 55
65 65
75 75
More Options
4 AWG 4 AWG
1 1
19 19
324 8.23
40 1.02
7 0.18
154 230
70 70
85 85
100 100
More Options
3 AWG 3 AWG
1 1
19 19
352 8.94
40 1.02
7 0.18
190 283
85 85
100 100
115 115
More Options
2 AWG 2 AWG
1 1
19 19
384 9.75
40 1.02
7 0.18
237 352
95 95
115 115
130 130
More Options
1 AWG 1 AWG
1 1
19 19
441 11.20
50 1.27
8 0.20
302 449
110 110
130 130
145 145
More Options
1/0 AWG 1/0 AWG
1 1
19 19
480 12.19
50 1.27
8 0.20
374 557
125 125
150 150
170 170
More Options
2/0 AWG 2/0 AWG
1 1
19 19
524 13.31
50 1.27
8 0.20
465 692
145 145
175 175
195 195
More Options
3/0 AWG 3/0 AWG
1 1
19 19
574 14.58
50 1.27
8 0.20
578 861
165 165
200 200
225 225
More Options
4/0 AWG 4/0 AWG
1 1
19 19
627 15.93
50 1.27
8 0.20
720 1071
195 195
230 230
260 260
More Options
250 KCMIL 250 KCMIL
1 1
37 37
684 17.37
60 1.52
9 0.23
845 1257
215 215
255 255
290 290
More Options
300 KCMIL 300 KCMIL
1 1
37 37
736 18.69
60 1.52
9 0.23
1005 1496
240 240
285 285
320 320
More Options
350 KCMIL 350 KCMIL
1 1
37 37
803 20.40
60 1.52
9 0.23
1181 1757
260 260
310 310
350 350
More Options
400 KCMIL 400 KCMIL
1 1
37 37
827 21.01
60 1.52
9 0.23
1325 1972
280 280
335 335
380 380
More Options
500 KCMIL 500 KCMIL
1 1
37 37
931 23.65
60 1.52
9 0.23
1663 2474
320 320
380 380
430 430
More Options
600 KCMIL 600 KCMIL
1 1
61 61
1004 25.50
70 1.78
10 0.25
1968 2929
350 350
420 420
475 475
More Options
750 KCMIL 750 KCMIL
1 1
61 61
1103 28.02
70 1.78
10 0.25
2441 3633
400 400
475 475
535 535
More Options
1000 KCMIL 1000 KCMIL
1 1
61 61
1281 32.54
70 1.78
10 0.25
3264 4858
455 455
545 545
615 615

Standards & References

Southwire® SIMpull THHN® copper conductors comply with the following:

  • ASTM - B3, B8, and B787 (19 Wire Combination Unilay-Stranded)
  • UL Standards 83, 758, 1063, and 1581
  • CSA C22.2 No. 75, T90 Nylon/TWN75 Sizes through 1000 kcmil
  • NOM-ANCE 90° C
  • Federal Specification A-A-59544
  • NEMA WC-70 (ICEA S-95-658) Construction Requirements
  • National Electrical Code, NFPA 70
  • CT Rated in Sizes 1/0 AWG and larger
  • VW-1 - Sizes 14 through 1 AWG
  • FT1 - All Sizes
  • Sunlight Resistant – Sizes 8 AWG and larger
  • AWM - Sizes 14 through 6 AWG
  • MTW - Stranded Constructions Only
  • RoHS/REACH Compliant

Construction

Southwire® SIMpull THHN® copper conductors are made with soft drawn copper. Sizes 14 through 4/0 AWG use a combination -unilay stranding while 250 kcmil and larger sizes use a compressed copper stranding. The wire is covered with a tough heat and moisture resistant PVC insulation with an overall nylon jacket utilizing SIMpull® Technology. Available in black, white, red, blue, purple, green, yellow, orange, brown, and gray. Also available in striped configurations. Some colors are subject to economic order quantity. Marked as THHN in all sizes. Also marked as THWN-2 in sizes 8 AWG and larger and in sizes 14, 12, 10 in SIMpull BARREL™ cable drum or SIMpull® CoilPAK™ configurations only. Marked as THWN in sizes 14, 12, and 10 AWG. Marked sunlight resistant in sizes 8 AWG and larger. Sizes 14, 12, and 10 AWG are available with SIMpull® Technology only in SIMpull BARREL™ cable drum or SIMpull® CoilPAK™ configurations.