APPLICATION
Southwire Copper SIMpull XHHW-2®/RW90 conductors are primarily used in conduit, cable tray or other recognized raceways for services, feeders, and branch circuit wiring, as specified in the National Electrical Code. SIMpull XHHW-2®/RW90 copper conductors may be used in wet or dry locations at temperatures not to exceed 90°C. Voltage rating for XHHW-2 conductors is 600 volts or 1000 volts for all sizes. Suitable for use in Health Care Facilities per Section 517.160 of the National Electrical Code where a dielectric constant of less than 3.5 maybe specified. This cable is designed to be installed without the application of pulling lubricant. RW90 is for open wiring and use in raceways (except cable troughs and ventilated flexible cableways) in dry or wet locations as per Canadian Electrical Code. For open wiring exposed to the weather.
FEATURES
- SIS- 8 AWG
- Sunlight resistant
- -40°C Cold bend
- FT1
- Gasoline and Oil Resistant II
- CT Rated- 1/0 AWG and larger
- FT4- 350 kcmil and larger
- RoHS/REACH Compliant
- SPEC 10005 for circuit sizes 14 AWG, 12 AWG, and 10 AWG
Cond. Size | 400 KCMIL 400 KCMIL | |
Conductor Number | 1 1 | |
Cond. Strands | 37 37 | |
Diameter Over Conductor (in) (cm) | 0.705 1.79 | inch cm |
Insulation Thickness (mils) (mm) | 65 1.65 | mils mm |
Approx. OD (in) (cm) | 0.848 2.15 | inch cm |
Copper Weight (lbs/1000') (kgs/km) | 1235 1838 | lbs/1000' kgs/km |
Approx. Weight (lbs/1000') (kgs/km) | 1317 1960 | lbs/1000' kgs/km |