Galflex® Type RWS (Reduced Wall Steel) Flexible Metal Conduit is suitable for the following installations:
Trade Size (in) (cm) | 1-1/2 3.81 | inch cm |
Inner Diameter (min/max) | 1.500 / 1.575 3.81 / 4.00 | inch cm |
Outer Diameter (min/max) | 1.850 / 1.950 4.70 / 4.95 | inch cm |
Nominal Total Weight (lbs/1000') (kgs/km) | 826 1229 | lbs/1000' kgs/km |
Min. Bend Radius (in) (cm) | 7.5 19.05 | inch cm |
Galflex® Type RWS is manufactured with a galvanized, corrosion resistant, high strength steel alloy. The metal strip is helically formed into a continuously interlocked flexible metal conduit that can withstand impact and crushing forces.