Galflex® Type RWS (Reduced Wall Steel) Flexible Metal Conduit is suitable for the following installations:
Stock # | 55092201 55092201 | |
Trade Size (in) (cm) | 3 7.62 | inch cm |
Outer Diameter (min/max) | 3.360 / 3.560 8.53 / 9.04 | inch cm |
Nominal Total Weight (lbs/1000') (kgs/km) | 1900 2828 | lbs/1000' kgs/km |
Min. Bend Radius (in) (cm) | 15 38.10 | inch cm |
Galflex® Type RWS is manufactured with a galvanized, corrosion resistant, high strength steel alloy. The metal strip is helically formed into a continuously interlocked flexible metal conduit that can withstand impact and crushing forces.