Access Control Cable, Plenum

Genesis Access Control Cables simplify and expedite wiring of access points by combining individual lock power, door contact, card reader, and request-to-exit cables into a single, easy-to-pull bundle.

Download Category Specifications
PDF Excel Table

Application & Features

Genesis® Plenum Rated Access Control Cable is suitable for installation as follows:

  • In fabricated ducts as described in NEC 300.22(B).
  • In other spaces used for environmental air as described in NEC 300.22(C).
  • In risers.
  • Within buildings in other than air-handling spaces and risers.

Specifications

Select a set of products below for more information:
Card Reader Componet Door Strike Component Door Contact Component Request For Exit Component
Size (AWG or kcmil) (mm2) Number of Conductors Shielding Size (AWG) No. of Conductors Shielding Size (AWG) No. of Conductors Shielding Size (AWG) No. of Conductors Shielding Building Type Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
22 AWG 22 AWG
6 6
Shielded Shielded
18 18
4 4
Shielded Shielded
22 22
2 2
Shielded Shielded
22 22
4 4
Shielded Shielded
Profusion® Unjacketed Profusion® Unjacketed
385 9.78
87 129
More Options
22 AWG 22 AWG
6 6
Shielded Shielded
18 18
4 4
Shielded Shielded
22 22
2 2
Shielded Shielded
22 22
4 4
Shielded Shielded
Overall Jacketed Overall Jacketed
411 10.44
98 146
More Options
22 AWG 22 AWG
6 6
Shielded Shielded
18 18
4 4
Unshielded Unshielded
22 22
2 2
Unshielded Unshielded
22 22
4 4
Unshielded Unshielded
Profusion® Unjacketed Profusion® Unjacketed
345 8.76
77 115
More Options
22 AWG 22 AWG
6 6
Shielded Shielded
18 18
4 4
Unshielded Unshielded
22 22
2 2
Unshielded Unshielded
22 22
4 4
Unshielded Unshielded
Overall Jacketed Overall Jacketed
371 9.42
88 130

Standards & References

Genesis® Plenum Rated Access Control Cable meets or exceeds the following:

  • NFPA 262 - Plenum Rated
  • CSA C22.2 No. 2556 - FT6 Rated
  • UL 444 - Communication Cables, Type CMP
  • UL 1424 - Cables for Power-Limited Fire-Alarm Circuits, Type FPLP
  • UL 13 - Power-Limited Circuit Cables, Type CL3P
  • REACH/RoHS Compliant

Construction

Genesis® Plenum Rated Access Control Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. Low-Smoke PVC insulation.
  3. Available with card reader component shielded or all-component shielded configurations for extra protection in normal or noisy environments.
  4. Plenum PVC jacket.
  5. Durable rip cord for efficient jacket stripping and removal.
  6. Countdown® Length Markings for easy tracking of usage and remaining cable.
  7. Rated for 300 Volts
  8. Rated for -20 °C to 75 °C.