Category 6+ Shielded Cable, Plenum

Genesis Category 6+ Cables feature thicker conductors to more efficiently handle data and power for more complex voice and data networks, high-bandwidth PoE IP video surveillance, and more. The shielded design minimizes external interference and protects data transmission in noisy environments.

Download Category Specifications
Excel Table

Application

Genesis® Plenum Rated Shielded Category 6+ Cable is suitable for installation as follows:

  • In fabricated ducts as described in NEC 300.22(B).
  • In other spaces used for environmental air as described in NEC 300.22(C).
  • In risers.
  • Within buildings in other than air-handling spaces and risers.

Specifications

Select a set of products below for more information:
Conductors
Size (AWG or kcmil) (mm2) Number of Pairs Stranding No. of Strands Shielding Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
5392
23 AWG 23 AWG
4 4
Shielded Shielded

Standards & References

Genesis® Plenum Rated Shielded Category 6+ Cable meets or exceeds the following:

  • NFPA 262 - Plenum Rated
  • CSA C22.2 No. 2556 - FT6 Rated
  • UL 444 - Communication Cables, Type CMP
  • REACH/RoHS Compliant
  • TIA-568.2-D Category 6

Construction

Genesis® Plenum Rated Shielded Category 6+ Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent signal transmission and low voltage drop.
  2. FEP insulation.
  3. Foil shield over all conductors.
  4. Plenum PVC jacket.
  5. Durable rip cord for efficient jacket stripping and removal.
  6. Countdown® Length Markings for easy tracking of usage and remaining cable.
  7. Rated for 300 Volts
  8. Rated for -20 °C to 75 °C.