22/1PR OAS+12/2+18/1 STR CU CM/CL2 BLUE GEN 500 FT

Southwire #: 12605006

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLUE
Blue with Yellow Stripe
Packaging

Application

Genesis® General Purpose Rated Lutron Light & Shade Control Cable is suitable for installation as follows:

  • Installed in a metal raceway that complies with 300.22(B).
  • Supported by solid bottom metal cable trays with solid metal covers.
  • Within buildings in other than air-handling spaces and risers.
  • Exposed to sunlight.

Specifications

Size (AWG or kcmil) (mm2) 12 AWG 12 AWG
No. of Conductors 5 5
Stranding Stranded Stranded
Shielding Shielded Shielded
Size (AWG) 12 12
No. of Conductors 2 2
Shielding Unshielded Unshielded
Nom. OD (mils) (mm) 373 9.47 mils mm
Nominal Total Weight (lbs/1000') (kgs/km) 87 130 lbs/1000' kgs/km

Standards & References

Genesis® General Purpose Rated Lutron Light & Shade Control Cable meets or exceeds the following:

  • UL 1685 - General Purpose Rated
  • UL 444 - Communication Cables, Type CM
  • UL 13 - Power-Limited Circuit Cables, Type CL2
  • Sunlight Resistant Rated
  • REACH/RoHS Compliant

Construction

Genesis® General Purpose Rated Lutron Light & Shade Control Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. Polypropylene insulation.
  3. Foil shield over one pair.
  4. PVC jacket.
  5. Durable rip cord for efficient jacket stripping and removal.
  6. Countdown® Length Markings for easy tracking of usage and remaining cable.
  7. Rated for 300 Volts
  8. Rated for -20 °C to 60 °C.

Resources

There are no downloadable resources for this product.