18-19 4/C CU CMP/FT6 OAS NATURAL GEN 250 FT

Southwire #: 32150312

Download Category Specifications
PDF Excel Table
Select Product Specifications
Construction
Outer Jacket / Armor Color
BLUE
NATURAL
ORANGE
YELLOW
Packaging

Application & Features

Genesis® Plenum Rated Shielded Multiconductor Cable is suitable for installation as follows:

  • In fabricated ducts as described in NEC 300.22(B).
  • In other spaces used for environmental air as described in NEC 300.22(C).
  • In risers.
  • Within buildings in other than air-handling spaces and risers.

Specifications

Size (AWG or kcmil) (mm2) 18 AWG 18 AWG
No. of Conductors 4 4
Stranding Stranded Stranded
Shielding Shielded Shielded
Nominal Total Weight (lbs/1000') (kgs/km) 31 47 lbs/1000' kgs/km

Standards & References

Genesis® Plenum Rated Shielded Multiconductor Cable meets or exceeds the following:

  • NFPA 262 - Plenum Rated
  • CSA C22.2 No. 2556 - FT6 Rated
  • UL 444 - Communication Cables, Type CMP (22 AWG - 16 AWG)
  • UL 1424 - Cables for Power-Limited Fire-Alarm Circuits, Type FPLP
  • UL 13 - Power-Limited Circuit Cables, Type CL3P
  • REACH/RoHS Compliant

Construction

Genesis® Plenum Rated Shielded Multiconductor Cable features the following quality and convenience characteristics:

  1. Bare Copper conductors for excellent conductivity and low voltage drop.
  2. Low-Smoke PVC insulation.
  3. Foil shield over all conductors.
  4. Plenum PVC jacket.
  5. Durable rip cord for efficient jacket stripping and removal.
  6. Countdown® Length Markings for easy tracking of usage and remaining cable.
  7. Rated for 300 Volts
  8. Rated for -20 °C to 75 °C.