Genesis® Riser Rated Unshielded Multiconductor Cable is suitable for installation as follows:
Size (AWG or kcmil) (mm2) | 14 AWG 14 AWG | |
No. of Conductors | 2 2 | |
Stranding | Stranded Stranded | |
Shielding | Unshielded Unshielded | |
Nominal Total Weight (lbs/1000') (kgs/km) | 35 52 | lbs/1000' kgs/km |
Genesis® Riser Rated Unshielded Multiconductor Cable meets or exceeds the following:
Genesis® Riser Rated Unshielded Multiconductor Cable features the following quality and convenience characteristics: