Genesis® General Purpose Rated Individually Shielded Pair Multipair Cable is suitable for installation as follows:
Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
Number of Pairs | 2 2 | |
Stranding | Stranded Stranded | |
Shielding | Each Pair Shielded Each Pair Shielded | |
Nom. OD (mils) (mm) | 161 4.10 | mils mm |
Nominal Total Weight (lbs/1000') (kgs/km) | 29 44 | lbs/1000' kgs/km |
Genesis® General Purpose Rated Individually Shielded Pair Multipair Cable meets or exceeds the following:
Genesis® General Purpose Rated Individually Shielded Pair Multipair Cable features the following quality and convenience characteristics: