Genesis® Plenum Rated Thermostat Cable is suitable for installation as follows:
Size (AWG or kcmil) (mm2) | 18 AWG 18 AWG | |
No. of Conductors | 8 8 | |
Stranding | Solid Solid | |
Shielding | Unshielded Unshielded | |
Nominal Total Weight (lbs/1000') (kgs/km) | 50 74 | lbs/1000' kgs/km |
Genesis® Plenum Rated Thermostat Cable meets or exceeds the following:
Genesis® Plenum Rated Thermostat Cable features the following quality and convenience characteristics: