Southwire Type G-GC cable is a heavy-duty industrial cable for use in flexible, portable, and extra-hard usage applications where equipment grounding is required per NEC Article 400. Suitable for continuous submersion in water – ideal for submersible pumps, marine application. Also suitable for use in light to medium-duty mining applications. Sunlight and oil resistant. Highly flexible and easy to work with in cold conditions. Not for use as permanent building wiring. Meets FT-5 Flame Test. cUL Listed.
Cond. Size | 500 KCMIL 500 KCMIL | |
Conductor Number | 3.0 3.0 | |
Cond. Strands | 1221 1221 | |
Diameter Over Conductor (in) (cm) | 0.858 2.18 | inch cm |
Inner Layer Thickness (mils) (mm) | 95 2.41 | mils mm |
Ground Check Size | 1x8 1x8 | |
Outer Layer Thickness (mils) (mm) | 290 7.37 | mils mm |
Approx. OD (in) (cm) | 2.891 7.34 | inch cm |
Approx. Weight (lbs/1000') (kgs/km) | 8028 11947 | lbs/1000' kgs/km |