SPEC 44040 1/C CU 2000V EPR LSZH Exciter Cable

Single Conductor 2KV Flexible Class I Copper Ethylene Propylene Rubber Insulation Solonon® Low Smoke Zero Halogen (LSZH) Jacket

Download Category Specifications
PDF

Application

Southwire 2000V EPR/SOLONON Exciter Cable is suited for use in mass transit and general industry applications where flexibility, fire resistance, and low smoke generation are a concern. May be installed in wet or dry locations in cable trays or raceways. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions. Resistance to moisture and most oils, acids, and alkalis with an overall durable LSZH XLPO Thermoset Solonon® jacket. Alternate constructions available upon request.

Specifications

To browse SKUs, select from the following:

To see specifications for this product, visit the CableTechSupport™ Services website.

Standards & References

  • ASTM B172: Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors

Construction

  • Conductor: Flexible rope lay stranded annealed copper class I
  • Tape: Binder tape for ease of insulation removal
  • Insulation: Heat, moisture, and ozone resistant Ethylene Propylene Rubber(EPR)
  • Jacket: SOLONON® Low Smoke Zero Halogen (LSZH) Thermoset Jacket

Resources

There are no downloadable resources for this product.