AMW 1015

Download Category Specifications
PDF Excel Table

Application & Features

  • For use in internal wiring of electrical equipment in dry or damp locations
  • Applications include electric ranges, heating equipment and lighting fixtures

Specifications

Select a set of products below for more information:
Conductor
Size (AWG or kcmil) (mm2) No. of Strands Insulation Thickness (mils) (mm) Nom. OD (mils) (mm) Nominal Total Weight (lbs/1000') (kgs/km)
More Options
24 AWG 24 AWG
7 7
87 2.21
5 7
More Options
22 AWG 22 AWG
7 7
91 2.31
6 9
More Options
20 AWG 20 AWG
7 7
99 2.51
7 11
More Options
18 AWG 18 AWG
7 7
30 0.76
106 2.69
10 15
More Options
16 AWG 16 AWG
26 26
117 2.97
13 20
More Options
14 AWG 14 AWG
1 1
130 3.30
18 27
More Options
12 AWG 12 AWG
7 7
30 0.76
151 3.84
27 40
More Options
10 AWG 10 AWG
105 105
190 4.83
43 64

Standards & References

  • CSA Spec. C22.2, No. 127
  • UL Spec. AWM Style 1015, 1019, 1020, 1230, 1284, 1032, 1283, 1232, 1028
  • CSA LL90458
  • UL E30398
  • Meets material content restrictions of the RoHS-2 Directive

Construction

  1. Available in all colors except clear and transparent
  2. Solid or stranded conductor of soft bare, or tinned, or prefused copper
  3. Thermoplastic insulation